Re-Engineering mittels 2K-Technologie. Gewichtsreduzierung. Lieferung von Baugruppen. Perfekte Integration in Optik und Haptik
             Sealing Solutions for Fluid Power Applications
Parker's VX165-90 offers excellent performance in applications which requires maintained resilience when exposed to broad temperature and pressure cycle ranges. The VX165-90 compound formulation toughness helps to combat Rapid Gas Decompression (RGD) and extrusion resistance at high pressures.

LEARN MORE
VX165-90 O-Rings
Parker's FF400-80 offers best in class low temperature performance for an FFKM , with sealing capability down to -40°F. The FF400 resolves low temperature concerns for FFKM compounds while giving excellent chemical resistance to Sour Gas and Rapid Gas Decompression (RGD) resistance per ISO23936-2.

LEARN MORE
FF400-80 O-Rings
Parker's FF582-90 provides best in class hot water/steam resistance along with extrusion and Rapid Gas Decompression (RGD) resistance. FF582 also has been tested via industry standards for Sour Gas and RGD per ISO23936-2.

LEARN MORE
FF582-90 O-Rings
Parker’s VG109-90 meets the high pressure/high temperature and high pressure/low temperature sealing needs of the Oil and Gas market. With a recommended operating temperature range of -50°F to 400°F, VG109-90 is the perfect solution for sealing elements requiring a cyclic temperature and pressure test for approval.

In many Oil and Gas applications, elastomeric sealing components have difficulties of passing an API PR2 test due to this cycling. After being exposed to high temperature and pressures the material can take a compression set which can cause leakage issues at lower temperatures and pressures. Alternatively, if the material isn't able to maintain resilience at low temperatures and high pressures it can also result in a failed test. The VG109-90 offers the perfect combination of high and low temperature performance which is required to pass these testing demands.

The VG109-90 also offers great resistance to Sour Service and Rapid Gas Decompression (RGD) conditions that are becoming commonplace in the oilfield. The VG109-90 has been tested to and approved to many of the Oil and Gas industry standards for both Sour Service and RGD.

LEARN MORE
VG109-90 O-Rings
Perfluoro Rubber O-rings
Parker Prädifa´s high-performance Perfluoro O-rings are suitable for extreme chemical and thermal requirements and approved according to the industry´s standards (RGD, sour service). They are manufactured according to AS 568B and complementary international standards. Precision O-rings in XXL sizes are available, manufactured by continuous molding technology.

VIEW EXAMPLE : 
Praedifa series FF400, fully fluorinated O-ring with a hardness of 80 Shore A
Engineered Materials Group
www.parker.com/emg   I   emgmarketing@parker.com   I   Ph: 800 854 5350
Follow Parker on Social Media
Follow us
Parker Hannifin
Dissolvable Frac Ball Sealers
Parker's dissolvable frac ball sealers are formulated for high strength and controlled dissolution in common wellbore fluids with no post frac intervention required. Several product solutions are available depending on pressure, specific gravity, and dissolution requirements. Product chemistries range from proprietary alloy formulations to reinforced metal matrix composites readily available in production volumes with quick turn delivery. Any size diameter can be made up to 4.500" to tight tolerance and finish.

CONTACT US TO LEARN MORE
DISSOLVABLE FRAC BALL SEALERS
Packing Elements from Parker
Our custom packing elements are designed with rugged, high viscosity materials and are optimized for oil field production volumes and complex part configurations. We specialize in new-to-world designs to specifically meet the unique challenges of you critical applications.

LEARN MORE
PACKING ELEMENTS
PTFE Chevron Stack
PTFE CHEVRON STACKS
For applications that make special demands in terms of sealing action and reliability, Parker developed a chevron packing set with incorporates its proven FlexiSeal® design technology and PTFE-based materials as well as other high performance polymer plastics. A typical PTFE chevron stack consists of a radial FlexiSeal, followed by several V-rings and an anti-extrusion ring. Advantages over conventional elastomer-based chevron stacks includes pressure- and wear-resistant PTFE, no special tooling requirements, quick design and short manufacturing times and the simplified design eliminates the need for a mechanical loading mechanism.

LEARN MORE
Chevron Sealing System from Parker
Composite metal/polymer chevron sealing systems are used in high pressure, high temperature static and dynamic sealing environments. The stacked, composite design allows for sealing against high pressure hydraulic well-bore fluids and gases.

CONTACT US ABOUT YOUR APPLICATION
Metal Seals from Parker
Our highly-engineered metal seal designs offer customized solutions for demanding applications where extreme temperature, corrosive media, high vacuum and near zero leakage or long life concerns are present. The materials used in our resilient metal seals prevent gaseous permeation while providing exceptional performance in critical vacuum applications. Contact us using the links below and tell us about your application to see how Parker metal seals can help.

AXIAL SEALS   |   FACE SEALS
COMPOSITE METAL/POLYMER CHEVRON SEALING SYSTEM
METAL SEALS
As a specialist in engineered materials, engineering design and process technology Parker Prädifa offers an extensive portfolio of large-size seals and moldings made of polymers such as NBR, EPDM, FKM, PTFE and PEEK, as well as metal. Machined up to 4.5 m or continuously vulcanized in any desired size. Spring-energized metal C-rings with a diameter of up to 7.6 m.

LEARN MORE

XXL SEALING SOLUTIONS
Gask-O-Seals mold directly into grooves
Gask-O-Seals® are uniquely designed elastomeric elements which are molded directly into grooves to produce an integrated sealing solution. As directional drilling becomes more complex, precision measurement while drilling (MWD) is used to assure smooth operation of the borehole or well. Custom Gask-O-Seal solutions for MWD applications assure high sealing reliability as well as part reusability with easy installation.

LEARN MORE
COMPOSITE SEALS
VX165-90 LOW & HIGH TEMPERATURE O-RING
FF400-80 LOW TEMPERATURE O-RING
FF582-90 LOW & HIGH TEMPERATURE O-RING
PERFLUORO RUBBER O-RINGS
NORSOK/ISO23936-2
The ability to use materials which have been tested and approved via an industry standard test gives the end user a confidence that is unobtainable for other products. Parker offers compounds from the HNBR, FKM, AFLAS and FFKM families which have been tested for Sour Service and Rapid Gas Decompression (RGD) standards such as API 6A, NORSOK M-710, ISO23936-2 and TOTAL GS EP PVV 142.

LEARN MORE
VG109-90 EXTREME LOW-HIGH TEMP O-RING
NORSOK/ISO 23936-2
XXL Sealing Solutions from Parker
Parker provides a complete selection of O-rings, seals and moldings with a range of materials made of polymers such as NBR, HNBR, FKM, FFKM, PTFE and PEEK. We also offer composite metal/polymer chevron sealing systems used in high pressure, high temperature static and dynamic sealing environments and frac balls designed for the harshest environments.
Call us at (800) 854-5350 or contact us to request additional information about Parker materials and solutions for your oil & gas application.
DOWNHOLE / WELLBORING 
TECHNOLOGIES
Parker provides a complete selection of
O-rings, seals and moldings with a range of materials made of polymers such as NBR, HNBR, FKM, FFKM, PTFE and PEEK.  We also offer composite metal/polymer chevron sealing systems used in high pressure, high temperature static and dynamic sealing environments and frac balls designed for the harshest environments.
Scroll down or click on the solutions listed below.