Re-Engineering mittels 2K-Technologie. Gewichtsreduzierung. Lieferung von Baugruppen. Perfekte Integration in Optik und Haptik
Engineered Materials Group
www.parker.com/emg   I   emgmarketing@parker.com   I   Ph: 800 854 5350
Follow Parker on Social Media
Follow us
Parker Hannifin
Sealing Solutions for Mud Pumps
Parker’s proprietary Resilon® Polyurethane material, with superior wear resistance and the highest operating temperature profile on the market, can extend uptime on mud pump components and reduce operating costs.

LEARN MORE
SEALING SOLUTIONS FOR MUD PUMPS
For applications that make special demands in terms of sealing action and reliability, Parker developed a chevron packing set with incorporates its proven FlexiSeal® design technology and PTFE-based materials as well as other high performance polymer plastics. A typical PTFE chevron stack consists of a radial FlexiSeal, followed by several V-rings and an anti-extrusion ring. Advantages over conventional elastomer-based chevron stacks includes pressure- and wear-resistant PTFE, no special tooling requirements, quick design and short manufacturing times and the simplified design eliminates the need for a mechanical loading mechanism.

LEARN MORE
PTFE Chevron Stack
As a specialist in engineered materials, engineering design and process technology Parker Prädifa offers an extensive portfolio of large-size seals and moldings made of polymers such as NBR, EPDM, FKM, PTFE and PEEK, as well as metal. Machined up to 4.5 m or continuously vulcanized in any desired size. Spring-energized metal C-rings with a diameter of up to 7.6 m.

LEARN MORE

XXL SEALING SOLUTIONS
PTFE CHEVRON STACKS
VX065-75 O-Rings
Parker's VX065-75 is a best in class extreme low temperature capable FKM compound. The ability to seal at temperatures down to -65°F makes VX065 a great material option for valves, switches, instrumentation equipment and many other Oil and Gas applications.

LEARN MORE
VX065-75 EXTREME LOW TEMPERATURE O-RING
VX165-90 O-Rings
Parker's VX165-90 offers excellent performance in applications which requires maintained resilience when exposed to broad temperature and pressure cycle ranges. The VX165-90 compound formulation toughness helps to combat Rapid Gas Decompression (RGD) and extrusion resistance at high pressures.

LEARN MORE
VX165-90 LOW & HIGH TEMPERATURE O-RING
FF400-80 O-Rings
Parker's FF400-80 offers best in class low temperature performance for a FFKM , with sealing capability down to -40°F. The FF400 resolves low temperature concerns for FFKM compounds while giving excellent chemical resistance to Sour Gas and Rapid Gas Decompression (RGD) resistance per ISO23936-2.

LEARN MORE
FF400-80 LOW TEMPERATURE O-RING
FF582-90 O-Rings
Parker's FF582-90 provides best in class hot water/steam resistance along with extrusion and Rapid Gas Decompression (RGD) resistance. FF582 also has been tested via industry standards for Sour Gas and RGD per ISO23936-2.

LEARN MORE
FF582-90 LOW & HIGH TEMPERATURE O-RING
Parker’s VG109-90 meets the high pressure/high temperature and high pressure/low temperature sealing needs of the Oil and Gas market. With a recommended operating temperature range of -50°F to 400°F, VG109-90 is the perfect solution for sealing elements requiring a cyclic temperature and pressure test for approval.

In many Oil and Gas applications, elastomeric sealing components have difficulties of passing an API PR2 test due to this cycling. After being exposed to high temperature and pressures the material can take a compression set which can cause leakage issues at lower temperatures and pressures. Alternatively, if the material isn't able to maintain resilience at low temperatures and high pressures it can also result in a failed test. The VG109-90 offers the perfect combination of high and low temperature performance which is required to pass these testing demands.

The VG109-90 also offers great resistance to Sour Service and Rapid Gas Decompression (RGD) conditions that are becoming commonplace in the oilfield. The VG109-90 has been tested to and approved to many of the Oil and Gas industry standards for both Sour Service and RGD.

LEARN MORE
VG109-90 O-Rings
The ability to manufacture large diameter O-rings without the possibility of compromising integrity of the part via a splice can be critical in certain applications. Applications requiring higher pressures or rapid gas decompression cycles can benefit from using a continuous molded O-ring part. The continuous molded O-rings are available in all standard size cross sections at minimum inside diameter of 35", which can also eliminate a tool charge for low volume orders.

LEARN MORE
CONTINUOUSLY MOLDED
Gask-O-Seals mold directly into grooves
Gask-O-Seals® are uniquely designed elastomeric elements which are molded directly into grooves to produce an integrated sealing solution.

LEARN MORE
COMPOSITE SEALS
VG109-90 EXTREME LOW-HIGH TEMP O-RING
NORSOK/ISO23936-2
The ability to use materials which have been tested and approved via an industry standard test gives the end user a confidence that is unobtainable for other products. Parker offers compounds from the HNBR, FKM, AFLAS and FFKM families which have been tested for Sour Service and Rapid Gas Decompression (RGD) standards such as API 6A, NORSOK M-710, ISO23936-2 and TOTAL GS EP PVV 142.

LEARN MORE
NORSOK/ISO 23936-2
Continuously Molded O-Rings
XXL Sealing Solutions from Parker
Parker solutions withstand the extreme temperatures, pressures and unique configurations confronting design engineers for a range of offshore drilling applications including mud pumps and riser system components.
Call us at (800) 854-5350 or contact us to request additional information about Parker materials and solutions for your oil & gas application.
TOPSIDE TECHNOLOGIES FOR
OIL & GAS
Parker solutions withstand the extreme temperature, pressure and unique configuration challenges confronting design engineers for a range of offshore drilling applications including mud pumps and riser system components.
Scroll down or click on the solutions listed below.