NORSOK/ISO 23936-2
The ability to use materials which have been tested and approved via an industry standard test gives the end user a confidence that is unobtainable for other products.
Parker offers compounds from the HNBR, FKM, AFLAS and FFKM families which have been tested for Sour Service and Rapid Gas Decompression (RGD) standards such as API 6A, NORSOK M-710, ISO23936-2 and TOTAL GS EP PVV 142.