Subsea Technology Solutions
Parker designs offer customized integrated solutions with exceptional performance for demanding and critical applications. 


Discover more about Parker's engineered product solutions for subsea technologies.

Click the link to request additional information about Parker materials and solutions.

Riser Systems and Sealing

Parker solutions withstand the extreme temperature, pressures and unique configuration challenges confronting design engineers for a range of offshore drilling applications. Working together, we can reduce costs, increase efficiencies and engineer reliable, robust solutions for your critical applications.
Composite Metal/Polymer Chevron Sealing System

Composite metal/polymer chevron sealing systems are used in high pressure, high temperature static and dynamic sealing environments. The stacked, composite design allows for sealing against high pressure hydraulic well-bore fluids and gases.
Metal Seals

Our highly-engineered metal seal designs offer customized solutions for demanding applications where extreme temperature, corrosive media, high vacuum and near zero leakage or long life concerns are present. The materials used in our resilient metal seals prevent gaseous permeation while providing exceptional performance in critical vacuum applications.

Contact us using the links below and tell us about your application to see how Parker metal seals can help.
NORSOK/ISO 23936-2

The ability to use materials which have been tested and approved via an industry standard test gives the end user a confidence that is unobtainable for other products.

Parker offers compounds from the HNBR, FKM, AFLAS and FFKM families which have been tested for Sour Service and Rapid Gas Decompression (RGD) standards such as API 6A, NORSOK M-710, ISO23936-2 and TOTAL GS EP PVV 142.
Composite Seals

Gask-O-Seals® are uniquely designed elastomeric elements which are molded directly into grooves to produce an integrated sealing solution.

Continuously Molded

The ability to manufacture large diameter O-rings without the possibility of compromising integrity of the part via a splice can be critical in certain applications. Applications requiring higher pressures or rapid gas decompression cycles can benefit from using a continuous molded O-ring part. The continuous molded O-rings are available in all standard size cross sections at minimum inside diameter of 35", which can also eliminate a tool charge for low volume orders.

Click button below to view example of Praedifa series FF400, fully fluorinated O-ring with hardness of 80 Shore A

Engineered Materials Group


©2019 Parker Hannifin Corp | Privacy Policies