Re-Engineering mittels 2K-Technologie. Gewichtsreduzierung. Lieferung von Baugruppen. Perfekte Integration in Optik und Haptik
>> mehr Info
Follow us
Sealing Solutions for Fluid Power
DYNAMIC SEALS
STATIC SEALS
Parker offers a variety of static seals. They provide the sealing function in all applications in which no movement of the sealing element occurs relative to the sealing surface.
Press-in-place (PiP) seal technology delivers excellent sealing characteristics over a wide compression range while minimizing groove size for optimum packaging. With maximum seal retention, PiP seals eliminate the need for adhesives, improving installation efficiency as well as serviceability.    
Parker’s tight tolerance wear rings in our 4778 material offer an internally lubricated surface, industry leading tolerances and best-in-class compressive modulus to resist side loading and prevent leakage and damage due to metal-to-metal contact.
SEALING SOLUTIONS         I           SEALING MATERIALS        I          SEALING SYSTEMS        I          SERVICES
Parker's Air Duct Seals for Heavy Duty Engines are a single piece, easy to install design, providing lower leak rates than traditional labyrinth piston ring seals.
Parker’s fabric reinforced products offer industry-leading tensile strength, pliability and fire resistance in a low cost, durable elastomeric fabric composite. Available in bellows, profiles and custom shapes using fabric coated or infused elastomers, they can be designed to fit any application. Withstand direct flame at 2000 °F for 15 minutes, and offer increased abrasion resistance for product longevity.
Engineered Materials Group
www.parker.com/emg   I   emgmarketing@parker.com   I   Ph: 800 854 5350
You can also call us at (800) 854-5350 or request additional information about Parker materials and solutions for your fluid power applications using the button on the right.