Surgical Devices
 
Sealing Solutions for Surgical Devices

Parker combines its materials and components to provide solutions that simplify your procurement and accelerate your speed to market.
Contact Us:

Looking for something you don't see here? Contact us to request information about Parker materials and solutions for Medical and Life Sciences Applications.
 
Learn More About FlexiSeals®
USP and FDA Compliant PTFE FlexiSeals® for Powered Surgical Tools, Instruments and Handpieces

Parker works with surgical instrument OEMs to design bio-compatible spring-energized FlexiSeal sealing solutions that deliver long service performance and meet stringent medical usage requirements.  Our in-house materials and manufacturing capabilities enable us to provide rapid prototypes -- allowing OEM engineers to conduct early development functional validation tests to get products to market quicker.
 
Proven Biocompatibility and Excellent Rubber Seal Performance for Surgical Instruments

Parker’s ethylene propylene material E3609-70 offers outstanding resistance to steam, cleaning sterilization agents, and process fluids in addition to meeting cytotoxicity requirements of USP <87> and the USP Class VI biocompatibility requirements at multiple extraction test temperatures.
 
Parker’s HiFluor™ Material HF355-65 Offers High Performance, High Purity and Low extractable Sealing Solutions

HF355-65 is a unique "hybrid" O-ring rubber material that offers extremely low extractables of perfluorinated elastomers coupled with the temperature limits of fluorocarbon. The chemical resistance is slightly better than regular fluorocarbon, and the cost is a fraction of a true perfluorinated elastomer.
 
Increase Service Life and Reduce Contamination in Dynamic Motion Surgical Devices with Internally Lubricated, USP Class VI and USP <87> Compliant O-ring Material E1244-70

Parker’s E1244-70 EPDM material contains an internal lubricant, reducing installation force and dynamic friction without the need for external lubricants that can trap dirt and dust which can harbor bacteria. It is USP Class VI and USP <87> compliant and provides excellent resistance to repeated steam, gamma, ozone, and ethylene oxide sterilization.
 
Custom Overmolding, Insert Molding and Two-Shot Molding

Parker's Composite Sealing Systems Division offers OEMs medium to high volume insert and overmolding capabilities. Uses include plastic inserts, metal inserts (wire, tubing needles), organic rubber, silicone and suture thread.
 
 
Engineered Materials Group


©2018 Parker Hannifin Corp | Privacy Policies