Reduce Contamination Risks with Medical Compliant O-ring Material E1244-70
Parker’s E1244-70 EPDM material contains an internal lubricant, reducing installation force and dynamic friction without the need for external lubricants that can trap dirt and dust which can harbor bacteria. It is USP Class VI and USP <87> compliant and provides excellent resistance to repeated steam, gamma, ozone, and ethylene oxide sterilization.