Respiratory Care
 
Contract Manufacturing and Sealing Solutions for Respiratory Care Devices

Parker's high purity sealing solutions and molding capabilities make better devices that keep patients more comfortable.
Contact Us:

Looking for something you don't see here? Contact us to request information about Parker materials and solutions for Medical and Life Sciences Applications.
 
Reduce Contamination Risks with Parker’s Medical Compliant O-ring Material E1244-70

Parker’s E1244-70 EPDM material contains an internal lubricant, reducing installation force and dynamic friction without the need for external lubricants that can trap dirt and dust which can harbor bacteria. It is USP Class VI and USP <87> compliant and provides excellent resistance to repeated steam, gamma, ozone, and ethylene oxide sterilization.
 
Reduce the Risk of Cytotoxic Contaminants with Medical Grade E3609-70

Parker’s ethylene propylene material E3609-70 offers outstanding resistance to steam, cleaning sterilization agents, and process fluids in addition to meeting cytotoxicity requirements of USP <87> and the USP Class VI biocompatibility requirements at multiple extraction test temperatures.
 
Parker’s HiFluor™ Material HF355-65 Offers High Performance, High Purity and Low extractable Sealing Solutions

HF355-65 is a unique "hybrid" O-ring rubber material that offers extremely low extractables of perfluorinated elastomers coupled with the temperature limits of fluorocarbon. The chemical resistance is slightly better than regular fluorocarbon, and the cost is a fraction of a true perfluorinated elastomer.
 
Silicone Medical Device Assembly

Parker's Composite Sealing Systems Division partners with you to innovate and manufacture a variety of single-use and short term implantable silicone medical devices for cardiovascular, nutritional orthopedic, respiratory, urological and other general surgery OEM's.
 
 
Engineered Materials Group


©2019 Parker Hannifin Corp | Privacy Policies