Pharmaceutical Sealing Solutions
 
Pharmaceutical Sealing Solutions

Parker's sealing solutions eliminate potential contaminants so you can focus on delivering crucial patient drug treatments.
Contact Us:

Looking for something you don't see here? Contact us to request information about Parker materials and solutions for Medical and Life Sciences Applications.
 
FF580-75 Offers Long Term Sealing and Outstanding Broad Chemical Resistance in the Harshest Operating Conditions

Parker’s ULTRA™ FFKM material was developed for use in the harshest operating conditions, where good thermal stability (up to 275°C) and extreme chemical resistance is a requirement. It offers excellent compatibility for use in bases, amines, steam, ethylene oxide, acids and many other aggressive chemicals.
 
Increase Service Life and Reduce Contamination Risks with Internally Lubricated, USP Class VI and USP <87> Compliant O-ring Material E1244-70

Parker’s E1244-70 EPDM material contains an internal lubricant, reducing installation force and dynamic friction without the need for external lubricants that can trap dirt and dust which can harbor bacteria. It is USP Class VI and USP <87> compliant and provides excellent resistance to repeated steam, gamma, ozone, and ethylene oxide sterilization.
 
Parker’s Medical Grade EPDM Material Offers Outstanding Resistance to Steam and Process Fluids to Provide Excellent Rubber Seal Performance in Pharmaceutical Manufacturing

Parker’s ethylene propylene material E3609-70 offers outstanding resistance to steam, cleaning sterilization agents, and process fluids in addition to meeting cytotoxicity requirements of USP <87> and the USP Class VI biocompatibility requirements at multiple extraction test temperatures.
 
 
Engineered Materials Group


©2018 Parker Hannifin Corp | Privacy Policies