Parker Hannifin

SEALING SOLUTIONS FOR LIFE SCIENCES APPLICATIONS
Parker combines dependable, high performance materials and sealing solutions so you can put patient care first. Our expertise and complete seal product offering means Parker is your one source manufacturer and sealing solution partner. Parker‘s innovative technology and value added services allow us to engineer your success with leading edge material development, experienced design and application engineering, quality and outstanding customer service.
Featured Applications
With in-house compound and design expertise, testing and process technology plus state-of-the-art manufacturing facilities Parker offers a wide portfolio ranging from standard products through to customized system developments for a range of applications.
Parker helps improve patient outcomes with high purity sealing solutions to meet storage and delivery challenges for diabetes care.
Parker combines its materials and components into simple and complex assemblies, shortening the supply chain and increasing speed to market.
Parker’s high purity sealing solutions and molding capabilities help manufacturers design better devices that keep patients more comfortable.
Proven solutions in EMI shielding and grounding and thermal management with integrated, multi-technology systems and components.
Parker’s sealing solutions eliminate potential contaminates so you can focus on delivering crucial patient drug treatments.
Parker provides rapid prototypes of new components or devices, enabling OEM engineers to conduct early functional validation tests during development.
Drug Delivery / Infusion
Parker offers clean, high performance materials and custom engineered
sealing solutions, providing reliable delivery of medical therapies.
Want more information?
Want More Information?
Request additional information about Parker materials and solutions.
Featured Products
Take a closer look at Parker featured sealing products below and contact us with question or to learn how we can help with your next life science project.
USP Class VI and USP <87> Internally Lubricated EPDM
USP Class VI and USP <87> Internally Lubricated EPDM
Parker compound E1244-70 contains an internal lubricant that reduces installation force and dynamic friction without the need for an external lubricant. The proprietary internal lubricant in E1244-70 is derived from the fatty acid family, making it unlikely to cause a patient reaction.
Ethylene Propylene 70 Durometer O-Ring
Ethylene Propylene 70 Durometer O-Ring
Parker’s ethylene propylene material E3609-70 offers outstanding resistance to steam, cleaning sterilization agents, and process fluids in addition to meeting cytotoxicity requirements of USP <87> and the USP Class VI biocompatibility requirements at multiple extraction test temperatures.
High Performance O-Ring, Fluoroelastomers 65 Durometer
High Performance O-Ring, Fluoroelastomers 65 Durometer
Parker’s HiFluor™ material HF355 is a unique material technology providing extremely low extractables, low closure force and excellent fluid resistance in aggressive chemistries. Ideal for meeting the stringent requirements of drug delivery devices at a fraction of the cost of a true perfluorinated elastomer.
USP and FDA Compliant PTFE FlexiSeals®
USP and FDA Compliant PTFE FlexiSeals®
Parker works with surgical instrument OEMs to design bio-compatible spring-energized FlexiSeal sealing solutions that deliver long service performance and meet stringent medical usage requirements. Our in-house materials and manufacturing capabilities enable us to provide rapid prototypes.
Perfluoroelastomer 75 Durometer O-Ring, Low & High Temperature (FF580-75)
Perfluoroelastomer 75 Durometer O-Ring
Parker's ULTRA® FFKM material performs in the harshest operating conditions, where good thermal stability (up to 275°C) and extreme chemical resistance is a requirement. It offers excellent compatibility for use in bases, amines, steam, ethylene oxide, acids and many other aggressive chemicals.
Single Use Systems for BioPharmaceutical Applications
Parker Prädifa offers custom single-use systems (SUS), sealing and fluid handling components for biopharma laboratory and manufacturing applications. SUS can reduce the risk of leakage or malfunctions of container closure systems and mitigate the risk of contamination.
Organic Molded, Insert Molded and Over Molded Components
Parker offers a variety of medical grade molded, insert-molded, and over molded components. This includes medium to high volume liquid silicone injection molding, conventional high consistency silicone rubber and organic rubber injection molding, as well as "flashless" transfer molding.
Medical Grade Silicone Tubing and Extrusions
Parker provides a wide range of medical grade tubing, available in single or multi-lumen configurations as well as radiopaque striping. Specializing in both medical grade silicone and wire-reinforced, non-occluding silicone tubing, our products fit a range of applications.
Thermoplastic and TPE Injection Molded Products
With horizontal and vertical molding presses ranging from 28 tons to 500 tons, Parker is capable of medium to high volume injection and insert molding, over-molding, and two-shot molding of precision components with a wide range of commercially available engineering materials.



Trocar Sealing
Trocar Sealing

Trocar seals must fit securely around a variety of surgical instruments, have a high degree of flexibility, and spring-back to prevent gas or fluid migration. Polyisoprene (IR) rubber offers high elongation and tear strength so the seal maintains its shape during instrument manipulation. Parker's wide range of materials, coatings, and surface treatments help minimize the coefficient of friction.
EMI Shielding & Thermal Management Solutions from Parker
EMI Shielding & Thermal Management
Parker offers solutions for devices that need shielding from electromagnetic interference (EMI) and require heat to be dissipated. Our solutions are found in imaging and diagnostics, life-critical medical devices and patient monitoring systems, wearable medical devices and robot assisted surgery.



Sign Up for the Latest News
Be the first to know about the newest materials and solutions from Parker's Engineered Materials Group.
Related Blog Posts
Five Things to Consider When Dispensing Form-In-Place EMI Gaskets and Thermal Gel
Five Things to Consider When Dispensing Form-In-Place EMI Gaskets and Thermal Gel
The Four Best Thermal Interface Materials For Cooling Electronics
Overmolding Technology Enhances Safety of Single-Use Systems

What to Know About O-Ring Cytotoxicity and the Pharmaceutical Industry
Support

Looking for something you don't see here? Contact us to request information about Parker materials and solutions for Medical and Life Sciences Applications.

Engineered Materials Group
www.parker.com/emg   I   emgmarketing@parker.com   I   Ph: 800 854 5350 
Follow Us
© Parker Hannifin Corp 2023    I    Privacy Policies