Drug Delivery / Infusion
 
Custom Engineered Sealing Solutions and High Performance Materials for Drug Delivery and Infusion Therapy

Parker offers clean, high performance materials and sealing solutions providing reliable delivery of medical therapies.
Contact Us:

Looking for something you don't see here? Contact us to request information about Parker materials and solutions for Medical and Life Sciences Applications.
 
Sealing Solutions and Stoppers for Syringes

Multi-lip sealing technology to reduce friction and maintain leak-free ability to actuate the drug to be administered to the patient. "Clean” materials which are compatible with the most advanced active ingredients. Micro-molding capabilities and Needle-Free Sealing Technology.
 
Sealing Components for Inhalers

Highly accurate sealing systems to ensure metered dosage of medication. Low friction and low leachable and extractable sealing. High pressure applications.
 
Custom Engineered Devices for Drug Delivery and Infusion Therapy

Solutions tailored to the customer´s needs in terms of material development and selection, product design, validation, clean-room production and assembly.

 
Silicone Tubing and Extrusions

The most commonly used medical grade tubing sizes as well as custom sized tubing with ID’s ranging from 0.012” to 1.0” are available with desired wall thickness. Tubing can be extruded and cut to length to your specific application needs.
 
Increase Service Life and Reduce Contamination with Internally Lubricated E1244-70 EPDM Material

Parker’s E1244-70 EPDM material contains an internal lubricant, reducing installation force and dynamic friction without the need for external lubricants that can trap dirt and dust which can harbor bacteria. It is USP Class VI and USP <87> compliant and provides excellent resistance to repeated steam, gamma, ozone, and ethylene oxide sterilization.

 
Medical Compliant EP O-ring Material with Outstanding Resistance to Steam and Process Fluids Provides Excellent Seal Performance in Drug Delivery Devices

Parker’s ethylene propylene material E3609-70 offers outstanding resistance to steam, cleaning sterilization agents, and process fluids in addition to meeting cytotoxicity requirements of USP <87> and the USP Class VI biocompatibility requirements at multiple extraction test temperatures.

 
High Performance, High Purity O-ring Sealing Solutions with NO Sterilization Restrictions

Parker’s HiFluor™ material HF355 is a unique material technology providing extremely low extractables, low closure force, and excellent fluid resistance in aggressive chemistries, to meet the stringent requirements of drug delivery devices.
 
 
Engineered Materials Group


©2018 Parker Hannifin Corp | Privacy Policies