Diabetes Care  |  Surgical  |  Respiratory  |  Drug Delivery / Infusion  |  Pharmaceutical  |  Cardiovascular

Custom Engineered Sealing Solutions and High Performance Materials for Drug Delivery and Infusion Therapy
Custom Engineered Sealing Solutions and High Performance Materials for Drug Delivery and Infusion Therapy
Parker offers clean, high performance materials and sealing solutions providing reliable delivery of medical therapies. Looking for something you don't see here? Contact us to request information about Parker materials and solutions for Medical and Life Sciences Applications.
Featured Products
Take a closer look at Parker featured sealing products below and contact us with question or to learn how we can help with your next life science project.
Sealing Solutions and Stoppers for Syringes
Sealing Solutions and Stoppers for Syringes
Multi-lip sealing technology to reduce friction and maintain leak-free ability to actuate the drug to be administered to the patient. "Clean” materials which are compatible with the most advanced active ingredients. Micro-molding capabilities and Needle-Free Sealing Technology.
Sealing Components for Inhalers
Sealing Components for Inhalers
Highly accurate sealing systems ensure metered dosage of medication. Parker offers low friction, low leachable and extractable sealing. Ideal for high pressure applications.
Custom Engineered Septa for Drug Delivery and Infusion Therapy
Solutions tailored to the customer's needs in terms of material development and selection, product design, validation, clean-room production and assembly.
Silicone Tubing and Extrusions
The most commonly used medical grade tubing sizes as well as custom sized tubing with ID's ranging from 0.012" to 1.0" are available with desired wall thickness. Tubing can be extruded and cut to length to your specific application needs.
Increase Service Life and Reduce Contamination with Internally Lubricated E1244-70 EPDM Material
Increase Service Life and Reduce Contamination with Internally Lubricated E1244-70 EPDM Material
Parker's E1244-70 EPDM material contains an internal lubricant, reducing installation force and dynamic friction without the need for external lubricants that can trap dirt and dust which can harbor bacteria. It is USP Class VI and USP <87> compliant and provides excellent resistance to repeated steam, gamma, ozone, and ethylene oxide sterilization.
Medical Compliant EP O-ring Material with Outstanding Resistance
Medical Compliant EP O-ring Material with Outstanding Resistance to Steam and Process Fluids Provides Excellent Seal Performance in Drug Delivery Devices
Parker's E1244-70 EPDM material contains an internal lubricant, reducing installation force and dynamic friction without the need for external lubricants that can trap dirt and dust which can harbor bacteria. It is USP Class VI and USP <87> compliant and provides excellent resistance to repeated steam, gamma, ozone, and ethylene oxide sterilization.
High Performance, High Purity O-ring Sealing Solutions with NO Sterilization Restrictions
High Performance, High Purity O-ring Sealing Solutions with NO Sterilization Restrictions
Parker's HiFluor™ material HF355 is a unique material technology providing extremely low extractables, low closure force, and excellent fluid resistance in aggressive chemistries, to meet the stringent requirements of drug delivery devices.
Support

Looking for something you don't see here? Contact us to request information about Parker materials and solutions for Medical and Life Sciences Applications.

Engineered Materials Group
www.parker.com/emg   I   emgmarketing@parker.com   I   Ph: 800 854 5350 
Follow Us
© Parker Hannifin Corp 2023    I    Privacy Policies