The polished stainless steel mounting bracket, built to withstand extreme and corrosive environments, 
is included with every filter.
Install Bracket
Snap In
Quick Connect
Robust.
For extreme environments.
Heavy-duty Air Cleaner For
Industrial & Off-highway
Engine Applications
Racor’s heavy duty air filter media is 
over 99.9% efficient at removing 
contaminants from the air, and is designed 
to withstand the harsh environments 
encountered in demanding applications.
CLICK FOR 
VIDEO
DOWNLOAD
BROCHURE

Twist
& Lock
With the ECO-TL,
simply pull lever to
release rotation lock,
turn cover, and remove.
innovation

Versatile.
Connect in any 
configuration.
The ECO-TL is
available with a 
fully rotatable, 90°
or straight outlet.

The 90° outlet version 
has dual restriction indicator
ports insuring the easiest viewing angle is available.


DOWNLOAD
SPEC SHEET

Countless 

variations.
With 3 sizes, 2 outlet variations and filtration options the ECO-TL will work in countless applications and the toughest environments.

If you would like more details, please enter your contact information below.