While single-use technology (SUT) offers a number of advantages, there are also factors that must be considered when adopting a SUT strategy such as the presence of extractables and leachables.
Download this whitepaper to learn about the approaches to extractables and leachables testing and how to decide which one is right
for your process.
"It is critical that anyone untilizing SUT understands...which testing approaches are most suited to the study goals"
Graeme Proctor, Product Manager (Single-Use Technologies), Parker Bioscience Filtration, UK