Racor Filter Funnel (RFF) is a heavy-duty, fast-flow, filter-in-a-funnel that separates damaging free water and contaminants from gasoline, diesel, heating oil, and kerosene. The RFF family of products is capable of removing free water and solids down to 0.005 inches and allows you to visually inspect the integrity of your fuel supply as you refuel. The RFF family is manufactured using industrial‑grade black electro‑conductive polypropylene. Carbon powder is injected into the plastic so that the RFF will conduct static electricity. The grounding capability of the RFF is an important safety feature. Always use proper fuel handling procedures and follow local, state, and federal regulations. |
![]() |
![]() |
PERSONAL |
|
Part# RFF1C |
Part# RFF3C |
Part# RFF8C |
Part# RFF15C |
Max Flow Rate 2.5 GPM (9.4 LPM) Micron Rating 50 micron Height 6.0 in. (15.2 cm.) Diameter 3.5 in. (8.9 cm.) Weight 0.2 lb (0.09 kg) |
Max Flow Rate 3.5 GPM (13.2 LPM) Micron Rating 50 micron Height 9.0 in. (22.9 cm.) Diameter 5.5 in. (14.0 cm.) Weight 0.3 lb (0.14 kg) |
Max Flow Rate 5.0 GPM (18.9 LPM) Micron Rating 50 micron Height 10.0 in. (25.4 cm.) Diameter 8.5 in. (21.6 cm.) Weight 0.6 lb (0.27 kg) |
Max Flow Rate 12.0 GPM (45.4 LPM) Micron Rating 50 micron Height 10.0 in. (25.4 cm.) Diameter 8.5 in. (21.6 cm.) Weight 1.0 lb (0.45 kg) |
CLEANDiesel is a trademark of Parker Hannifin Corporation. © 2015 |
![]() |
![]() |
![]() |
www.parker.com/racor 800.344.3286 racor@parker.com |