- Fluid viscosity as high as 300cSt (usable range) will be able to pass through the detector at the proper flow rateTwo minute test procedure
- Quick connections for testing online and offline Laser optical scanning analysis
- Reporting Standards ISO4406:1999, NAS1638 and RH% moisture sensor display in high intensity OLED format
- Data Storage up to 250,000 test points of information
- Compact, lightweight and robust, truly portable iOS makes field analysis simple, quick and easy
- Able to sample directly from a hydraulic reservoir, barrel and vehicle fuel tank or from a high pressure, online hydraulic system with the addition of a pressure reducing adaptor
- Completely self contained, with laser detection particle counter (icountPD), rechargeable battery and flow management pump
- No special software needed
- Embedded web page generator for data download onto any PC or laptop via a universal RJ45
- Fast detection of the presence of contamination with a sampling period from 5 seconds to 999 seconds
|