![]() |
![]() |
![]() |
![]() |
www.parker.com/racor 800.344.3286 racor@parker.com |
CLEANDiesel is a trademark of Parker Hannifin Corporation. © 2015 |
DUPLEX |
DFBO Duplex Filter The DFBO duplex filter brings Racor FBO filters to the engine room or any other high flow environment. Made with cast-iron head and steel bowls meet Marine specific applications, that require ABS certification. (Marine model: DFBO-14-MA not shown) The DFBO comes with the two 25 micron elements. A particulate filter, a coalescer/separator filter, or a water absorptive filter can be used. Features and Benefits • Head material is cast-iron, and bowl material is steel. • Install in vacuum or pressure applications. • Fluroelastomer seals for biodiesel compatibility. • Selector valve allows filter isolation for standby use. • Water-in-fuel sight glass available. |
![]() |
FBO Duplex Stand Filter The FBO Duplex Stand was designed with continuous duty applications in mind. The Duplex Stand assembly allows the isolation of one filter at a time for servicing while still in operation. The duplex design ensures that fuel is filtered without interruption. A particulate filter, a coalescer/separator filter, or a water absorptive filter can be used. Features and Benefits • Die-Cast Aluminum Head • Locking Ring Collar (no v-clamps) • Maximum Pressure: 150 PSI (10 bar) • Maximum Temperature: 240oF (115oC) • Manual Vent Valve and Grounding Lug • 1.5˝ NPT Inlet and Outlet Ports • Steel Bowl Assembly • Powder Coated Components • Lockable Manual Drain Valve: 1/2˝ NPT |
![]() |
Part# shown: DFBO-14-IN |
Part# shown: FBO-14-DPL-Duplex |
![]() |
![]() |