Flow Rates
10 = 5-40 GPM (19-57 LPM)
14 = 10-60 GPM (38-227 LPM)

DP = Differential Gauge
DPL = Delta-P Gauge with Liquid Sight Glass
MA = Marine Assembly
HTR = 120 Volt AC Cartridge Heater

www.parker.com/racor            800.344.3286            racor@parker.com

CLEANDiesel is a trademark of Parker Hannifin Corporation. © 2015


FBO SYSTEMS



FBO Technical Specifications

How To Order The FBO
Maximum
Flow Rates
Clean
Change
DIESEL
Delta P
Delta P
Particulate Filter
Water Separator
Water Absorber
Water Separator
Water Absorber
Particulate Filter
25 GPM
(94.6 LPM)
2.5 PSID
15 PSID
2.5 PSID
20 GPM
(75.7 LPM)
15 PSID
2.5 PSID
20 GPM
(75.7 LPM)
15 PSID
20 GPM
(75.7 LPM)
15 PSID
2.5 PSID
2.5 PSID
15 PSID
25 GPM
(94.6 LPM)
20 GPM
(75.7 LPM)
15 PSID
2.5 PSID
Delta P
DIESEL
Delta P

FBO-10

FBO-14
FBO-10
16.5 in.
(41.9 cm.)

FBO-14
20.5 in.
(52.1 cm.)
8.6 in.
(21.8 cm.)
8.6 in.
(21.8 cm.)

FBO Dimensions

FBO- 10 DPL