Parker Racor’s FBO assemblies are specifically designed to meet filtration requirements of today’s high-pressure common-rail diesel injection systems. 

Common applications include: mobile refuelers, refueling cabinets, fuel dispensing pumps, large diesel engines, bulk fuel handling, and fuel transfer.


FBO filter systems have three filter options to meet various requirements: Coalescer/separator filter, 

particulate removing filter, or water absorber filter. 

For fuel dispensing applications, a coalescer/separator filter is recommended.


www.parker.com/racor            800.344.3286            racor@parker.com

CLEANDiesel is a trademark of Parker Hannifin Corporation. © 2015


FUEL DISPENSING



Differential 

Pressure

Gauge 

(part# 72694)


Mounting Bracket

(part# 73084)


Water Sensor Probe

Steel - Adapter 
(part# RK18-1656)
Steel - Water Sensor
(part# RK23191-01)

Water Sight Glass

(part# 72710)

45 watt, 120VAC Heater

(part# FBO-HTR-KIT)


FBO System Options

FBO System Features

Die-Cast Aluminum Head

Steel Bowl Assembly

Powder Coated Components

Locking Ring Collar

1.5” NPT Inlet and Outlet Ports

Maximum Pressure: 150 PSI (10 bar) 

Maximum Temperature 160oF (71oC)

Lockable Manual Drain Valve: 1/2” NPT 

Grounding Lug

Manual Vent Valve