This Is Parker

Introducing the NEW C Series Line of Miniature Cartridge Valves

C Series Product Image C Series Product Image

Learn More

C Series

Parker Precision Fluidics is energized to announce our newest addition to our valve portfolio, C Series cartridge valve product line. The C Series line of valves aims to offer cartridge style valves into the analytical, medical and life sciences markets. We are excited to have the complete pressure and flow range available with 7 mm, 15 mm, and 21 mm series.


The C series is a miniature cartridge valve family that offers high flow and pressure capabilities in a compact design to meet your OEM application needs. The complete portfolio offers variety of pressure, flow, and size ranges per table below. It comes in 12 and 24 volt versions in both FKM and EPDM elastomer options. Please refer to datasheets for complete description and accessories.


With these additions of high pressure and flow valves in a small and efficient package, device manufacturers are more readily able to develop high performance medical instruments that are smaller, lighter and with lower operating cost.


Online Order

ORIFICE (in) VOLTAGE (VDC) MEDIA PART NUMBER PURCHASE
0.012 12 Gas C07-312EP03FF-000
0.039 12 Liquid C07-212EP10FF-000
0.020 12 Gas C15-312EP05FF-000
0.079 12 Liquid C15-212EP20FF-000
0.039 12 Gas C21-312EP10FF-000
0.157 12 Liquid C21-212EP40FF-000

Accesories

Parker Precision Fluidics offers a selection of accessories designed specifically for use with the C Series Valves.

C Series Manifolds Image C Series Clips Image C Series O-Rings Image C Series Screws Image

Resource Library

C Series Manifolds Image

C Series Manifolds Image

C Series Manifolds Image


C Series Manifolds Image

C Series Manifolds Image

C Series Manifolds Image


C Series Manifolds Image

C Series Manifolds Image

C Series Manifolds Image

Parker Precision Fluidics

26 Clinton Drive, Unit 103

Hollis, NH 03049

Ph: 603-595-1500

Parker.com/ppf

Follow Us

Follow Parker Hannifin on social media