What is the best drive for your application?

Parker offers a wide range of reliable, efficient, and cost effective VFD and DC Drives for a variety of industrial motor control applications. Find out more...click on a catalog to download.
AC10
Simple, easy to program, up to 250 HP. NEMA 4X models available.
AC30
Three levels of programmability and features - standalone or systems drives.
AC890
High performance with bookshelf models available.
DC590+
The Integrator Series for DC motors through 1000 HP.

DSE Software
Peer-to-peer support for all Parker systems drives
LINKnet
Parker drive system networking solution
AC650 Sub Guide
Replace legacy VFD units with the latest technology
Parker AC30 Variable Speed Drive
Full Line
Selector guide for all Parker AC and DC drives

Looking for installation manuals or other product literature?
Parker Hannifin offers high performance in a wide range of AC and DC drives from fractional to over 1000 HP. For updates on new products, events, or other useful information, please sign up here. You can unsubscribe at any time. 


Parker Hannifin Corporation
Electromechanical & Drives Division
1140 Sandy Hill Rd.
Irwin, PA 15642 USA
Tel: (800) 358-9070
emn_support@parker.com