Balanced Operations
• Optimized counter balance reduces pump vibration
• Less vibration = less noise in your product
Brushless motor with Connect Features
• Flexible control options: DC on/off, PWM, 0-5 Vdc, or digital communication
• Optional UART serial port for control and advanced monitoring
• Fail-safe shut down conditions if over temperature or over current event occurs
Complete the brief form below to download the white paper.
Parker Precision Fluidics
26 Clinton Drive, Unit 103
Hollis, NH 03049
Ph: 603-595-1500
©Parker Hannifin 2018